Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | AgricultureBuilding materialCommercial vehiclesFluid transferHydraulicsRoad vehicles |
| Body size | 1/2 |
| Brand | Danfoss |
| Catalog Item | SDC12FF |
| Certifications | ISO 16028 |
| Compliances | REACH |
| Finish plating | Black |
| Item type | Dust cap |
| Product length mm | 250.000 |
| Product material | Plastic |
| Sub brand | Hansen |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146116031 |
