Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Body size | 1/4 |
| Brand | Danfoss |
| Catalog Item | SE3723N |
| Hex size 2 IN | 0.870 |
| Hex size 2 MM | 22.098 |
| Item type | Component |
| Product material | Brass |
| Sub brand | Hansen |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146116185 |