Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | AgricultureBuilding materialCommercial vehiclesFluid transferHydraulicsRoad vehicles |
| Body size | 1/2 |
| Brand | Danfoss |
| Catalog Item | SPDC12FF |
| Certifications | ISO 16028 |
| Item type | Dust cap |
| Product material | Plastic |
| Sub brand | Hansen |