COUPLING,FF,D,3/8,PLA
SSDC10FFBC
Catalog item:
SSDC10FFBC
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Hydraulic and pneumatic quick disconnect couplings
SSDC10FFBC
Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | AgricultureBuilding materialCommercial vehiclesFluid transferHydraulicsRoad vehicles |
| Body size | 3/8 |
| Brand | Danfoss |
| Catalog Item | SSDC10FFBC |
| Certifications | ISO 16028 |
| Item type | Dust cap |
| Product material | Plastic |
| Sub brand | Hansen |