Product specifications
Characteristic | Value |
---|---|
Angle shape | Straight |
Body size | 1/2 |
Brand | Danfoss |
End type 1 | Line/hose/tube |
Hex size 2 IN | 0.980 |
Item type | Female half |
Product material | Carbon steel |
Seal material | Nitrile (NBR) |
Sub brand | Hansen |
Thread size 1 | 13 mm |
Working pressure max psi | 290 |
Working temperature max F | 212 |
Working temperature min F | -4 |