Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | Compressed airPneumatic tools |
| Body size | 1/2 |
| Brand | Danfoss |
| Catalog Item | TA0131813 |
| Connection style | Automatic connect |
| End type 1 | Line/hose/tube |
| Flow rate GPM | 910.00 |
| Item type | Male half |
| Latch type | Push to connect |
| Product material | Carbon steel |
| Seal material | Nitrile (NBR) |
| Sub brand | Gromelle |
| Thread size 1 | 13 mm |
| Working pressure max psi | 290 |
| Working temperature max F | 212 |
| Working temperature min F | -4 |
