Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Body size | 1/2 |
| Brand | Danfoss |
| Catalog Item | TD1832012 |
| Certifications | ISO 6150 Series B |
| Compliances | A-A-59439 |
| End size 1 | -8 |
| End type 1 | Male pipe BSPT |
| Finish plating | Anodized |
| Hex size 1 IN | 1.060 |
| Item type | Female half |
| Latch type | Push/pull |
| Product material | Aluminum |
| Safety locking mechanism | Push button |
| Seal material | Nitrile (NBR) |
| Sub brand | Gromelle |
| Thread size 1 | R 1/2 |
| Valve Type | 1 way |
| Working pressure max psi | 232 |
| Working temperature max F | 212 |
| Working temperature min F | -4 |
