Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | Compressed airPneumatic tools |
| Body size | 1/2 |
| Brand | Danfoss |
| Catalog Item | TL0132034 |
| Connection style | Automatic connect |
| End size 1 | -12 |
| End Type 1 | Male pipe BSPT |
| Flow rate GPM | 910.00 |
| Latch type | Push to connect |
| Product material | Brass |
| Sub brand | Gromelle |
| Thread size 1 | R 3/4 |