Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | AerospaceChemicalFood and beverageMilitary |
| Body size | 1/4 |
| Brand | Danfoss |
| Catalog Item | VA2HIA174 |
| Item type | Component |
| Product material | Stainless steel |
| Seal material | Ethylene propylene (EPDM) |
| Sub brand | Hansen |
| Valve Type | 2 way |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146116888 |