Product specifications
Characteristic | Value |
|---|---|
| Application | AerospaceAgricultureChemicalConstructionFluid transferFood and beverageGeneral industryHvacHydraulicsLaw enforcement/rescueMedicalMilitaryOil and gasTransportationTrucks |
| Brand | Danfoss |
| Catalog Item | VW2HK154 |
| Inside diameter IN | 0.109 |
| Outside diameter IN | 0.320 |
| Product material | Carbon steel |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Hansen |
| Thickness IN | 0.105 |
