Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | W20332-BG |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 2.000 |
| Product length mm | 50.800 |
| Product material | Brass |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Sub brand | Hansen |
