Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Body size | 1/4 |
| Brand | Danfoss |
| Burst pressure min bar | 552 |
| Burst pressure min psi | 8000 |
| Catalog Item | W30138 |
| Flow rate GPM | 179.60 |
| Flow rate lpm | 679.86 |
| Item type | Component |
| Product material | Nitrile (NBR) |
| Seal material | Silicone |
| Sub brand | Hansen |
| Working pressure max psi | 2000 |
| Working pressure max bar | 138 |
| Working temperature max C | 149 |
| Working temperature max F | 300 |
| Working temperature min C | -48 |
| Working temperature min F | -55 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146167231 |
