Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | Breathing airFluid transferGeneral pneumaticsMaintenance and repair |
| Body size | 3/8 |
| Brand | Danfoss |
| Catalog Item | W4000192 |
| Item type | Component |
| Product material | Ethylene propylene (EPDM) |
| Seal material | Ethylene propylene (EPDM) |
| Sub brand | Hansen |
| Working temperature max C | 149 |
| Working temperature max F | 300 |
| Working temperature min C | -54 |
| Working temperature min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146117038 |