Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | ConstructionGeneral industryHeavy load and high pressureMaterial handlerPetrochemical |
| Body size | 1/2 |
| Brand | Danfoss |
| Catalog Item | WA06037Q0 |
| End type 1 | Female BSPP port washer seal. |
| Flow rate GPM | 6.74 |
| Fluid loss cc | 2.80000 |
| Item type | Female half |
| Latch type | Screw to connect |
| Product material | Carbon steel |
| Safety locking mechanism | None |
| Sub brand | Gromelle |
| Valve Type | 2 way |
| Working pressure max psi | 10875 |
