Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | ConstructionGeneral industryHeavy load and high pressureMaterial handlerPetrochemical |
| Body size | 1" |
| Brand | Danfoss |
| Catalog Item | WA06057E0 |
| End size 1 | -16 |
| End type 1 | Female BSPP port washer seal. |
| Flow rate GPM | 22.98 |
| Fluid loss cc | 10.90000 |
| Latch type | Screw to connect |
| Product material | Carbon steel |
| Sub brand | Gromelle |
| Thread size 1 | G 1 |
| Valve Type | 2 way |