Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | ConstructionGeneral industryHeavy load and high pressureMaterial handlerPetrochemical |
| Body size | 3/8 |
| Brand | Danfoss |
| Catalog Item | WA06224V0 |
| End size 1 | -6 |
| End type 1 | Female Pipe (NPT) |
| Finish plating | Zinc trivalent |
| Flow rate GPM | 4.41 |
| Fluid loss cc | 1.90000 |
| Hex size 1 IN | 1.020 |
| Item type | Male half |
| Latch type | Screw to connect |
| Product material | Carbon steel |
| Safety locking mechanism | None |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Gromelle |
| Thread size 1 | 3/8-18 NPTF |
| Valve Type | 2 way |
| Working pressure max psi | 10875 |
| Working temperature max F | 392 |
| Working temperature min F | -4 |
