Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | ConstructionGeneral industryHeavy load and high pressureMaterial handlerPetrochemical |
| Body size | 3/4 |
| Brand | Danfoss |
| Catalog Item | WA06247E0 |
| End size 1 | -12 |
| End type 1 | Female Pipe (NPT) |
| Flow rate GPM | 14.53 |
| Fluid loss cc | 5.80000 |
| Latch type | Screw to connect |
| Product material | Carbon steel |
| Sub brand | Gromelle |
| Thread size 1 | 3/4-14 NPTF |
| Valve Type | 2 way |