Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | AgricultureConstructionForest machinerySnow plow/groomer |
| Body size | 3/4 |
| Brand | Danfoss |
| Catalog Item | WA36044106UN |
| Flow rate GPM | 20.34 |
| Latch type | Screw to connect |
| Product material | Carbon steel |
| Sub brand | Gromelle |