Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | AgricultureConstructionForest machinerySnow plow/groomer |
| Body size | 3/8 |
| Brand | Danfoss |
| Catalog Item | WA3622437 |
| End size 1 | -6 |
| End type 1 | Female Pipe (NPT) |
| Flow rate GPM | 5.55 |
| Latch type | Screw to connect |
| Product material | Carbon steel |
| Sub brand | Gromelle |
| Thread size 1 | 3/8-18 NPTF |