Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 15.00 |
| Angle shape | Straight |
| Application | Hydraulics |
| Body size | 1" |
| Brand | Danfoss |
| Burst pressure min psi | 11603 |
| Connection style | Manual connect |
| End size 1 | -16 |
| End Type 1 | Female BSPP port washer seal. |
| Finish plating | Zinc trivalent |
| Flow rate gpm | 26.15 |
| Item type | Female half |
| Latch type | Screw to connect |
| Product material | Carbon steel |
| Safety locking mechanism | None |
| Seal material | Nitrile (NBR) |
| Sub brand | Gromelle |
| Thread size 1 | G 1 |
| Valve type | 2 way |
| Working pressure max psi | 3335 |
| Working temperature max F | 212 |
| Working temperature min F | -4 |
