COUPLING,W46000,D,3/4,CS
WA4614400
ToolsWA4614400 Product specifications
Characteristic | Value |
|---|
| Angle shape | Straight |
| Application | Hydraulics |
| Body size | 3/4 |
| Brand | Danfoss |
| Connection style | Manual connect |
| Flow rate GPM | 16.64 |
| Item type | Dust cap |
| Latch type | Screw to connect |
| Product material | Carbon steel |
| Sub brand | Gromelle |