Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | Hydraulics |
| Body size | 1" |
| Brand | Danfoss |
| Catalog Item | WA4615700 |
| Connection style | Manual connect |
| Flow rate GPM | 26.15 |
| Item type | Dust cap |
| Latch type | Screw to connect |
| Product material | Carbon steel |
| Sub brand | Gromelle |