Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 1.10 |
| Angle shape | Straight |
| Application | Emergency rescue equipmentHydraulic cylinderLifting equipment |
| Body size | 1/4 |
| Brand | Danfoss |
| Catalog Item | WA5611700 |
| Flow rate GPM | 2.90 |
| Item type | Dust cap |
| Latch type | Screw to connect |
| Product material | Carbon steel |
| Sub brand | Gromelle |
| Valve Type | 2 way |