Product specifications
Characteristic | Value |
|---|---|
| Air inclusion max cc | 1.70 |
| Angle shape | Straight |
| Application | Emergency rescue equipmentHydraulic cylinderLifting equipment |
| Body size | 3/8 |
| Brand | Danfoss |
| Burst pressure min psi | 40000 |
| End size 1 | -6 |
| End type 1 | Female pipe (NPTF) |
| Finish plating | Zinc trivalent |
| Flow rate GPM | 4.20 |
| Hex size 1 IN | 1.000 |
| Item type | Male half |
| Latch type | Screw to connect |
| Product material | Carbon steel |
| Seal material | Nitrile (NBR) |
| Sub brand | Gromelle |
| Thread size 1 | 3/8-18 NPT |
| Valve Type | 2 way |
| Working pressure max psi | 10000 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146165923 |
