COUPLING,W6000,D,1/4,ALU
WD0611400
ToolsWD0611400 Product specifications
Characteristic | Value |
|---|
| Angle shape | Straight |
| Body size | 1/4 |
| Brand | Danfoss |
| Item type | Dust cap |
| Product material | Aluminum |
| Sub brand | Gromelle |
General specifications
Characteristic | Value |
|---|
| EAN/UPC | 678146117229 |