Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Body size | 3/4 |
| Brand | Danfoss |
| Catalog Item | WD0614400 |
| Finish plating | Anodized linden green |
| Item type | Dust cap |
| Product height in | 1.889 |
| Product height mm | 47.981 |
| Product length in | 3.760 |
| Product length mm | 95.504 |
| Product material | Aluminum |
| Product width in | 1.889 |
| Product width mm | 47.981 |
| Sub brand | Gromelle |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789264015 |
