Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | Hydraulics |
| Body size | 3/4 |
| Brand | Danfoss |
| Catalog Item | WG4604400 |
| Connection style | Manual connect |
| Flow rate GPM | 16.64 |
| Item type | Other |
| Latch type | Screw to connect |
| Product material | Carbon steel |
| Sub brand | Gromelle |