Adapter-QDC,WQA-04F-N04F
WQA-04F-N04F
ToolsWQA-04F-N04F Product specifications
Characteristic | Value |
|---|
| Brand | Winner by Danfoss |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 1.920 |
| Product length mm | 48.768 |
| Product width in | 1.000 |
| Product width mm | 25.4 |