Adapter-QDC,WQA-04M-N04F
WQA-04M-N04F
ToolsWQA-04M-N04F Product specifications
Characteristic | Value |
|---|
| Brand | Winner by Danfoss |
| Product height in | 0.940 |
| Product height mm | 23.876 |
| Product length in | 1.920 |
| Product length mm | 48.768 |
| Product width in | 0.940 |
| Product width mm | 23.876 |