QUICK COUPLING-DOMESTIC
WQA-06F-B06F
ToolsWQA-06F-B06F Product specifications
Characteristic | Value |
|---|
| Brand | Winner by Danfoss |
| Product height in | 1.200 |
| Product height mm | 30.480 |
| Product length in | 2.380 |
| Product length mm | 60.452 |
| Product width in | 1.200 |
| Product width mm | 30.480 |