QUICK COUPLING-DOMESTIC
WQA-06M-B06F
ToolsWQA-06M-B06F Product specifications
Characteristic | Value |
|---|
| Brand | Winner by Danfoss |
| Product height in | 0.680 |
| Product height mm | 17.272 |
| Product length in | 0.720 |
| Product length mm | 18.288 |
| Product width in | 0.680 |
| Product width mm | 17.272 |