Adapter-QDC,WQA-08F-B08F
WQA-08F-B08F
ToolsWQA-08F-B08F Product specifications
Characteristic | Value |
|---|
| Brand | Winner by Danfoss |
| Catalog Item | WQA-08F-B08F |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 2.690 |
| Product length mm | 68.326 |
| Product width in | 1.500 |
| Product width mm | 38.100 |