Adapter-QDC,WQA-08M-B08F
WQA-08M-B08F
ToolsWQA-08M-B08F Product specifications
Characteristic | Value |
|---|
| Brand | Winner by Danfoss |
| Product height in | 1.410 |
| Product height mm | 35.814 |
| Product length in | 2.870 |
| Product length mm | 72.898 |
| Product width in | 1.410 |
| Product width mm | 35.814 |