QUICK COUPLING-DOMESTIC
WQA-08M-N08F
ToolsWQA-08M-N08F Product specifications
Characteristic | Value |
|---|
| Brand | Winner by Danfoss |
| Product height in | 0.800 |
| Product height mm | 20.320 |
| Product length in | 1.830 |
| Product length mm | 46.482 |
| Product width in | 0.800 |
| Product width mm | 20.32 |