QUICK COUPLING-DOMESTIC
WQA-12F-B12F
ToolsWQA-12F-B12F Product specifications
Characteristic | Value |
|---|
| Brand | Winner by Danfoss |
| Product height in | 1.810 |
| Product height mm | 45.974 |
| Product length in | 3.340 |
| Product length mm | 84.836 |
| Product width in | 1.810 |
| Product width mm | 45.974 |