QUICK COUPLING-DOMESTIC
WQA-12M-B12F
ToolsWQA-12M-B12F Product specifications
Characteristic | Value |
|---|
| Brand | Winner by Danfoss |
| Product height in | 1.770 |
| Product height mm | 44.958 |
| Product length in | 3.380 |
| Product length mm | 85.852 |
| Product width in | 1.770 |
| Product width mm | 44.958 |