OTHER ELEMENT-DOMESTIC
WQF-04F-PVC
Product specifications
Characteristic | Value |
|---|
| Brand | Winner by Danfoss |
| Catalog Item | WQF-04F-PVC |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 1.000 |
| Product length mm | 25.400 |
| Product width in | 0.750 |
| Product width mm | 19.050 |