Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | WQF1-04F-B04F |
| Product height in | 1.100 |
| Product height mm | 27.940 |
| Product length in | 2.300 |
| Product length mm | 58.420 |
| Product width in | 1.100 |
| Product width mm | 27.940 |
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | WQF1-04F-B04F |
| Product height in | 1.100 |
| Product height mm | 27.940 |
| Product length in | 2.300 |
| Product length mm | 58.420 |
| Product width in | 1.100 |
| Product width mm | 27.940 |