Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | WQF1-04M-B04F |
| Product height in | 0.940 |
| Product height mm | 23.876 |
| Product length in | 2.000 |
| Product length mm | 50.800 |
| Product width in | 0.940 |
| Product width mm | 23.876 |
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | WQF1-04M-B04F |
| Product height in | 0.940 |
| Product height mm | 23.876 |
| Product length in | 2.000 |
| Product length mm | 50.800 |
| Product width in | 0.940 |
| Product width mm | 23.876 |