Product specifications
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | WQF1-06M-B06F |
| Product height in | 1.260 |
| Product height mm | 32.004 |
| Product length in | 2.360 |
| Product length mm | 59.944 |
| Product width in | 1.260 |
| Product width mm | 32.004 |
Characteristic | Value |
|---|---|
| Brand | Winner by Danfoss |
| Catalog Item | WQF1-06M-B06F |
| Product height in | 1.260 |
| Product height mm | 32.004 |
| Product length in | 2.360 |
| Product length mm | 59.944 |
| Product width in | 1.260 |
| Product width mm | 32.004 |