Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | ConstructionGeneral industryHeavy load and high pressureMaterial handlerPetrochemical |
| Body size | 1/4 |
| Brand | Danfoss |
| Catalog Item | WV0601447 |
| Flow rate GPM | 3.06 |
| Fluid loss cc | 1.10000 |
| Item type | Male half |
| Latch type | Screw to connect |
| Product height in | 1.370 |
| Product height mm | 34.798 |
| Product length in | 4.400 |
| Product length mm | 111.760 |
| Product material | Carbon steel |
| Product width in | 1.370 |
| Product width mm | 34.798 |
| Sub brand | Gromelle |
| Valve type | 2 way |
| Working pressure max psi | 15950 |
