Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Body size | 1/4 |
| Brand | Danfoss |
| Catalog Item | WV0601747 |
| Item type | Female half |
| Product height in | 1.770 |
| Product height mm | 44.958 |
| Product length in | 4.400 |
| Product length mm | 111.760 |
| Product material | Stainless steel |
| Product width in | 1.770 |
| Product width mm | 44.958 |
| Safety locking mechanism | None |
| Sub brand | Gromelle |
| Working pressure max psi | 15950 |
