Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Body size | 1/4 |
| Brand | Danfoss |
| Catalog Item | WV06017E0 |
| End size 1 | -4 |
| End Type 1 | Female BSPP port washer seal. |
| Product material | Stainless steel |
| Sub brand | Gromelle |
| Thread size 1 | G 1/4 |
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Body size | 1/4 |
| Brand | Danfoss |
| Catalog Item | WV06017E0 |
| End size 1 | -4 |
| End Type 1 | Female BSPP port washer seal. |
| Product material | Stainless steel |
| Sub brand | Gromelle |
| Thread size 1 | G 1/4 |