Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Body size | 1/2 |
| Brand | Danfoss |
| Catalog Item | WV06034F0 |
| End size 1 | -8 |
| End Type 1 | Female BSPP port washer seal. |
| Hex size 1 IN | 1.060 |
| Item type | Male half |
| Product height in | 1.260 |
| Product height mm | 32.004 |
| Product length in | 1.970 |
| Product length mm | 50.038 |
| Product material | Stainless steel |
| Product width in | 1.260 |
| Product width mm | 32.004 |
| Seal material | Silicone |
| Sub brand | Gromelle |
| Thread size 1 | G 1/2 |
| Valve type | 2 way |
| Working pressure max psi | 10875 |
