Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Body size | 3/4 | 3/4 |
| Brand | DANFOSS | Danfoss |
| Catalog Item | WV06044F0 | |
| End size 1 | -12 | -12 |
| End Type 1 | FEMALE BSPP PORT WASHER SEAL. | Female BSPP port washer seal. |
| Hex size 1 IN | 1.380 | |
| Item type | MALE HALF | Male half |
| Latch type | SCREW TO CONNECT | Screw to connect |
| Product height in | 1.650 | |
| Product height mm | 41.910 | |
| Product length in | 2.480 | |
| Product length mm | 62.992 | |
| Product material | 1.4418 STAINLESS STEEL | 1.4418 Stainless steel |
| Product width in | 1.650 | |
| Product width mm | 41.910 | |
| Seal material | SILICONE | Silicone |
| Sub brand | GROMELLE | Gromelle |
| Thread size 1 | G 3/4 | G 3/4 |
| Valve type | 2 WAY | 2 way |
| Working pressure max psi | 9425 | |
| Working temperature max F | 356 | |
| Working temperature min F | -67 |