Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Body size | 3/4 |
| Brand | Danfoss |
| Catalog Item | WV0604700 |
| End size 1 | -12 |
| End type 1 | Female BSPP port washer seal. |
| Item type | Female half |
| Latch type | Screw to connect |
| Product height in | 2.160 |
| Product height mm | 54.864 |
| Product length in | 3.580 |
| Product length mm | 90.932 |
| Product material | Stainless steel |
| Product width in | 2.160 |
| Product width mm | 54.864 |
| Safety locking mechanism | None |
| Seal material | Nitrile (NBR) |
| Sub brand | Gromelle |
| Thread size 1 | G 3/4 |
| Valve type | 2 way |
| Working pressure max psi | 10861 |
| Working temperature max F | 392 |
| Working temperature min F | -4 |
