Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Body size | 1" |
| Brand | Danfoss |
| Catalog Item | WV06057F032 |
| End size 1 | -16 |
| End Type 1 | Female BSPP port washer seal. |
| Hex size 1 IN | 2.560 |
| Item type | Female half |
| Latch type | Screw to connect |
| Product height in | 2.720 |
| Product height mm | 69.088 |
| Product length in | 4.050 |
| Product length mm | 102.870 |
| Product material | 1.4418 Stainless steel |
| Product width in | 2.720 |
| Product width mm | 69.088 |
| Seal material | Silicone |
| Sub brand | Gromelle |
| Thread size 1 | G 1 |
| Valve type | 2 way |
| Working pressure max psi | 6525 |
| Working temperature max F | 356 |
| Working temperature min F | -67 |