Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Body size | 1 1/4" |
| Brand | Danfoss |
| Catalog Item | WV06064E0 |
| End size 1 | -20 |
| End type 1 | Female BSPP port washer seal. |
| Product material | Stainless steel |
| Sub brand | Gromelle |
| Thread size 1 | G 1 1/4 |
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Body size | 1 1/4" |
| Brand | Danfoss |
| Catalog Item | WV06064E0 |
| End size 1 | -20 |
| End type 1 | Female BSPP port washer seal. |
| Product material | Stainless steel |
| Sub brand | Gromelle |
| Thread size 1 | G 1 1/4 |