Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Body size | 1 1/2" |
| Brand | Danfoss |
| Catalog Item | WV06074E0 |
| End size 1 | -24 |
| End Type 1 | Female BSPP port washer seal. |
| Hex size 1 IN | 2.480 |
| Item type | Male half |
| Product height in | 2.640 |
| Product height mm | 67.056 |
| Product length in | 4.290 |
| Product length mm | 108.966 |
| Product material | 1.4418 Stainless steel |
| Product width in | 2.640 |
| Product width mm | 67.056 |
| Safety locking mechanism | None |
| Seal material | Ethylene propylene (EPDM) |
| Sub brand | Gromelle |
| Thread size 1 | G 1 1/2 |
| Valve type | 2 way |
| Working pressure max psi | 4350 |
| Working temperature max F | 302 |
| Working temperature min F | -40 |
