Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Body size | 1 1/2" |
| Brand | Danfoss |
| End size 1 | -24 |
| End type 1 | Female BSPP port washer seal. |
| Hex size 1 IN | 3.460 |
| Item type | Female half |
| Product height in | 3.940 |
| Product height mm | 100.076 |
| Product length in | 6.810 |
| Product length mm | 172.974 |
| Product material | 1.4418 Stainless steel |
| Product width in | 3.940 |
| Product width mm | 100.076 |
| Safety locking mechanism | None |
| Seal material | Ethylene propylene (EPDM) |
| Sub brand | Gromelle |
| Thread size 1 | G 1 1/2 |
| Valve Type | 2 way |
| Working pressure max psi | 4350 |
| Working temperature max F | 302 |
| Working temperature min F | -40 |
